IESNA:LM-63-2002
[TEST]P949271
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15577
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2142 2303.5 2476.9 2651.2 2784.7 2866.5 2916.2 2944.2 2975 3010.8
3056.8 3119.3 3203.5 3303 3423.8 3627.2 3934.6 4342.3 4845.7 5475.3
6300.6 7247.9 8256.4 9173.7 9728.1 9446.5 8883.1 8128.1 7221.1 6140.3
4773 3410.2 2232 1297.4 570.8 176.7 0
2142 2312.2 2507.4 2700.8 2843.4 2930.1 2971.1 2981.3 2987.9 2993.8
3003.4 3023.7 3061.1 3107.9 3185.1 3346.4 3629.3 4039.3 4573.6 5210.6
5973.5 6851.8 7865.1 8960.6 10059 10350.8 9731.8 8935.3 8099.1 7147.7
5815.7 4383.6 3050.9 1857.3 868 276.6 0
2142 2321 2538 2750.4 2902.1 2993.7 3026 3018.3 3000.9 2976.9
2949.9 2928.2 2918.7 2912.9 2946.5 3065.7 3323.9 3736.4 4301.4 4945.8
5646.6 6455.9 7473.9 8747.5 10390 11255 10580.4 9742.4 8977 8155.3
6858.4 5357 3869.7 2417.2 1165.1 376.4 0
2142 2333.4 2568.2 2795 2954.5 3041 3055.6 3018.9 2961.9 2896
2827.1 2765.5 2718.5 2686.4 2710.4 2851.1 3164.4 3644.5 4260.8 4937.5
5648 6415.9 7317.8 8434.4 10001.2 11211.2 10748.3 9821.2 9012.2 8180.6
6952 5491 4036.2 2603.2 1323.3 464.7 0
2142 2345.8 2598.6 2839.6 3006.8 3088.2 3085.4 3019.4 2922.8 2815.1
2704.3 2602.9 2518.3 2459.9 2474.4 2636.6 3004.8 3552.6 4220.2 4929.3
5649.3 6375.8 7161.7 8121.4 9612.4 11167.3 10916.2 9899.8 9047.5 8205.8
7045.7 5624.9 4202.7 2789.2 1481.5 553 0
2142 2353.2 2615 2866.5 3038.5 3111.2 3086.2 2986.1 2849.3 2707.1
2573.1 2457.4 2366.7 2317.5 2375.5 2630.2 3117.4 3798.2 4613.7 5497
6380.9 7249.6 8134.2 9103.4 10541.7 12018.5 11998 11027 10055.5 8994.5
7659.2 6091.4 4555 3031.7 1680.8 652.6 0
2142 2360.6 2631.4 2893.4 3070.1 3134.2 3087 2952.8 2775.9 2599
2441.8 2311.9 2215.1 2175 2276.6 2623.8 3230.1 4043.8 5007.2 6064.4
7112.4 8123.4 9106.7 10085.3 11471 12869.9 13079.9 12154.2 11063.5 9783.1
8272.8 6557.8 4907.1 3274.2 1879.9 752.2 0
2142 2364.3 2641.4 2907.9 3084.2 3141.9 3078.8 2922.3 2722.3 2532.1
2371.5 2242.7 2150.9 2124.6 2264.9 2677.5 3360.7 4281.5 5397.8 6636.2
7867.2 9057.3 10220 11346.4 12821.1 14154.4 14325.5 13405.1 12139.9 10589.4
8840.4 6960.3 5118.5 3362.4 1930 756.5 0
2142 2368 2651.4 2922.4 3098.3 3149.7 3070.6 2891.7 2668.8 2465.2
2301.3 2173.6 2086.7 2074.2 2253.1 2731.3 3491.4 4519.2 5788.5 7208
8622 9991.1 11333.3 12607.3 14171.2 15438.9 15571 14656 13216.4 11395.5
9407.9 7362.9 5329.9 3450.5 1980 760.7 0
2142 2366.4 2659 2929.4 3103.6 3150.5 3060.9 2870.2 2636 2428.8
2266.9 2141.1 2056.5 2052.4 2251.3 2759.2 3556.5 4658.7 6025.6 7543.8
9078.3 10538.1 11983.9 13414 15043.1 16244.8 16257.1 15193.5 13515.1 11425.8
9255.8 7101.5 4909.4 3120.1 1715.4 638.6 0
2142 2368 2651.4 2922.4 3098.3 3149.7 3070.6 2891.7 2668.8 2465.2
2301.3 2173.6 2086.7 2074.2 2253.1 2731.3 3491.4 4519.2 5788.5 7208
8622 9991.1 11333.3 12607.3 14171.2 15438.9 15571 14656 13216.4 11395.5
9407.9 7362.9 5329.9 3450.5 1980 760.7 0
2142 2364.3 2641.4 2907.9 3084.2 3141.9 3078.8 2922.3 2722.3 2532.1
2371.5 2242.7 2150.9 2124.6 2264.9 2677.5 3360.7 4281.5 5397.8 6636.2
7867.2 9057.3 10220 11346.4 12821.1 14154.4 14325.5 13405.1 12139.9 10589.4
8840.4 6960.3 5118.5 3362.4 1930 756.5 0
2142 2360.6 2631.4 2893.4 3070.1 3134.2 3087 2952.8 2775.9 2599
2441.8 2311.9 2215.1 2175 2276.6 2623.8 3230.1 4043.8 5007.2 6064.4
7112.4 8123.4 9106.7 10085.3 11471 12869.9 13079.9 12154.2 11063.5 9783.1
8272.8 6557.8 4907.1 3274.2 1879.9 752.2 0
2142 2353.2 2615 2866.5 3038.5 3111.2 3086.2 2986.1 2849.3 2707.1
2573.1 2457.4 2366.7 2317.5 2375.5 2630.2 3117.4 3798.2 4613.7 5497
6380.9 7249.6 8134.2 9103.4 10541.7 12018.5 11998 11027 10055.5 8994.5
7659.2 6091.4 4555 3031.7 1680.8 652.6 0
2142 2345.8 2598.6 2839.6 3006.8 3088.2 3085.4 3019.4 2922.8 2815.1
2704.3 2602.9 2518.3 2459.9 2474.4 2636.6 3004.8 3552.6 4220.2 4929.3
5649.3 6375.8 7161.7 8121.4 9612.4 11167.3 10916.2 9899.8 9047.5 8205.8
7045.7 5624.9 4202.7 2789.2 1481.5 553 0
2142 2333.4 2568.2 2795 2954.5 3041 3055.6 3018.9 2961.9 2896
2827.1 2765.5 2718.5 2686.4 2710.4 2851.1 3164.4 3644.5 4260.8 4937.5
5648 6415.9 7317.8 8434.4 10001.2 11211.2 10748.3 9821.2 9012.2 8180.6
6952 5491 4036.2 2603.2 1323.3 464.7 0
2142 2321 2538 2750.4 2902.1 2993.7 3026 3018.3 3000.9 2976.9
2949.9 2928.2 2918.7 2912.9 2946.5 3065.7 3323.9 3736.4 4301.4 4945.8
5646.6 6455.9 7473.9 8747.5 10390 11255 10580.4 9742.4 8977 8155.3
6858.4 5357 3869.7 2417.2 1165.1 376.4 0
2142 2312.2 2507.4 2700.8 2843.4 2930.1 2971.1 2981.3 2987.9 2993.8
3003.4 3023.7 3061.1 3107.9 3185.1 3346.4 3629.3 4039.3 4573.6 5210.6
5973.5 6851.8 7865.1 8960.6 10059 10350.8 9731.8 8935.3 8099.1 7147.7
5815.7 4383.6 3050.9 1857.3 868 276.6 0
2142 2303.5 2476.9 2651.2 2784.7 2866.5 2916.2 2944.2 2975 3010.8
3056.8 3119.3 3203.5 3303 3423.8 3627.2 3934.6 4342.3 4845.7 5475.3
6300.6 7247.9 8256.4 9173.7 9728.1 9446.5 8883.1 8128.1 7221.1 6140.3
4773 3410.2 2232 1297.4 570.8 176.7 0
2142 2285.8 2437.9 2586.7 2703.3 2777 2822.9 2849.6 2876.7 2910.3
2958.3 3025.4 3112.8 3213.1 3337.8 3517.6 3774.8 4111.7 4534.6 5037.5
5640.5 6273.9 6835.4 7233.4 7332.8 6914.1 6321.5 5616.4 4847 4012.9
3056.7 2139.4 1378.4 797.8 358.9 117.5 0
2142 2268.1 2398.8 2522.4 2621.8 2687.6 2729.7 2755 2778.3 2809.8
2859.9 2931.4 3022.1 3123.4 3251.8 3407.9 3615 3881 4223.5 4599.6
4980.3 5299.9 5414.5 5293.1 4937.5 4381.6 3760 3104.6 2472.8 1885.5
1340.4 868.6 524.8 298.2 147 58.4 0
2142 2249.3 2359.9 2462.9 2543.2 2598.5 2633 2649.5 2662.4 2679.8
2711.4 2760.7 2824.6 2891.3 2967.2 3052.3 3160.3 3301.6 3487.5 3685.6
3869.4 3988.7 3962.4 3777.3 3432.8 2967 2491.8 2026.2 1595.4 1219.7
885.2 599.9 386.5 237.7 127.1 52.7 0
2142 2230.6 2321 2403.3 2464.6 2509.4 2536.3 2544.1 2546.5 2549.8
2562.8 2589.9 2627.1 2659.1 2682.6 2696.6 2705.4 2722.1 2751.4 2771.6
2758.4 2677.5 2510.2 2261.6 1928.1 1552.5 1223.7 947.9 718 553.8
430 331.1 248.2 177.4 107.3 47 0
2142 2211.7 2281.8 2345.4 2394.2 2426.4 2440.7 2433.1 2412.1 2386.3
2360.8 2343.8 2335.8 2325.9 2307.3 2275.5 2231.7 2186.5 2144.5 2109.8
2072 2008.2 1902.3 1753 1559.2 1327.3 1118.6 918 726.5 579.5
453.4 346.9 254.8 178.5 106.7 46.4 0
2142 2192.8 2242.7 2287.5 2323.8 2343.3 2345.2 2322.1 2277.6 2222.7
2158.8 2097.6 2044.3 1992.5 1932.2 1854.5 1758.1 1651.1 1537.7 1448.1
1385.6 1338.9 1294.4 1244.4 1190.3 1102.1 1013.5 888.1 735 605.4
476.7 362.9 261.4 179.8 106 45.9 0
2142 2174.7 2206.1 2236.4 2263.5 2275 2266.1 2227 2159.7 2080.7
1992.5 1911.9 1844.5 1786.4 1729.3 1662 1581.8 1493.3 1399.3 1324.9
1275.5 1242.9 1219.3 1191.4 1148.7 1074.4 1000.4 895.4 768.8 653.4
530.5 415.1 305.6 212.4 129.9 55.6 0
2142 2156.6 2169.5 2185.4 2203 2206.7 2187 2131.9 2041.9 1938.8
1826.3 1726.2 1644.7 1580.2 1526.3 1469.6 1405.5 1335.5 1260.9 1201.7
1165.3 1147 1144.3 1138.4 1107 1046.7 987.3 902.7 802.6 701.3
584.2 467.3 349.7 244.9 153.7 65.3 0
2142 2139.1 2135 2138.3 2144.8 2145.7 2119.4 2052.4 1949.2 1833.3
1718.3 1627.8 1562.1 1513.6 1470.9 1421.1 1361.5 1295 1219.8 1148.7
1095.6 1066.9 1069.8 1072.6 1063.6 1041.4 988 900.8 802.6 709.3
621.4 528.5 422.9 307.4 200.1 84.7 0
2142 2119.6 2100.9 2094.1 2097.4 2101.5 2084 2030.6 1943.5 1844.6
1748.7 1664.8 1591.1 1526.5 1465.5 1401.6 1331.5 1257.2 1183.2 1117.2
1059.1 1015.8 992.7 978.9 965.9 950.8 918.9 862 789.9 709.5
618.3 526.9 422.6 310.9 204.7 90.4 0
2142 2103.8 2071.1 2054.5 2055.7 2067.3 2067.7 2036.6 1971.4 1885.9
1796.3 1710.9 1627.6 1548.1 1471.4 1395 1316.7 1237.4 1163.9 1101.1
1044.8 1001.6 970.4 946.4 923.8 898 862.9 815.4 756.7 686.7
600.8 512.8 410.9 305.1 198.5 87.9 0
2142 2088.1 2041.3 2015 2013.9 2033.3 2051.4 2042.5 1999.4 1927.3
1844 1756.9 1664.3 1569.7 1477.4 1388.4 1301.8 1217.7 1144.8 1085
1030.5 987.6 948.1 913.8 881.5 845.4 806.7 768.7 723.5 664
583.2 498.8 399.1 299.3 192.3 85.5 0
2142 2073.9 2016.3 1982.1 1981 2011.4 2054.4 2078.4 2061.6 1998.3
1907.9 1809.4 1707.8 1604.5 1504 1407.5 1315.5 1228.9 1154.2 1093.8
1044.4 1008.4 977.6 945.6 909.4 863 813.6 766.5 716.1 653.1
572.8 488.2 390.3 293.1 185.3 84.2 0
2142 2059.8 1991.4 1949.2 1948.2 1989.7 2057.3 2114.2 2123.9 2069.5
1971.8 1861.9 1751.4 1639.4 1530.4 1426.5 1329.2 1240.1 1163.7 1102.6
1058.2 1029.1 1007 977.3 937.2 880.7 820.3 764.4 708.7 642.3
562.4 477.7 381.4 286.9 178.4 82.9 0
2142 2047.4 1969.4 1921.5 1918.3 1966.2 2051.2 2133.3 2163.8 2121.3
2022.9 1902.8 1785.3 1671.9 1562.7 1458.6 1360.3 1269.6 1191.6 1130
1084.1 1052.7 1032.5 1007.2 971.5 920.7 863.2 804 743.5 669.8
582.8 494.3 395.2 285.7 172.4 82.6 0
2142 2035 1947.3 1893.7 1888.4 1942.9 2045.1 2152.2 2203.6 2173.2
2073.9 1943.7 1819.4 1704.5 1595 1490.8 1391.4 1299.1 1219.6 1157.3
1109.8 1076.3 1058 1037.1 1005.9 960.8 906.2 843.7 778.4 697.2
603.1 510.8 408.9 284.6 166.4 82.4 0
2142 2022.5 1927.4 1869.3 1860.9 1914.4 2020.4 2132.3 2194.4 2178.8
2093 1964.9 1836.6 1723.7 1618 1519.3 1424.1 1334.4 1256.3 1193.5
1142.2 1106.5 1084.5 1063.3 1032.4 989.2 933.3 869.4 800.6 717.2
621.3 526.5 422.1 280 153.7 72.7 0
2142 2010.1 1907.3 1844.8 1833.3 1885.9 1995.7 2112.4 2185.1 2184.3
2112 1986.2 1853.9 1742.9 1641 1547.7 1456.9 1369.8 1292.9 1229.6
1174.6 1136.7 1110.8 1089.5 1059.1 1017.6 960.4 895.1 822.8 737.3
639.5 542.1 435.2 275.3 141 62.9 0
2142 2000.4 1891.9 1826.5 1811.5 1858 1955.9 2059.7 2124.9 2126.8
2064.8 1952.6 1828.3 1719.4 1624.2 1540 1458.8 1379.2 1306.5 1245.2
1194.6 1160.5 1136 1114.9 1084.5 1040.9 981 912.8 838.8 753
653.8 557.1 446.6 299.7 163.7 72.4 0
2142 1990.7 1876.5 1808.3 1789.5 1830 1916.1 2007 2064.7 2069.2
2017.7 1919.1 1802.7 1695.8 1607.5 1532.3 1460.6 1388.7 1320 1260.9
1214.7 1184.2 1161.2 1140.2 1110 1064.2 1001.5 930.6 854.8 768.7
668.1 572.1 458 324 186.6 82 0
2142 1982.9 1865.7 1795.4 1775.2 1811.6 1888 1965.6 2013.9 2017
1971.2 1883 1776.9 1675.2 1588.5 1514.8 1445.7 1376.1 1308.7 1253
1214.2 1188.5 1167.2 1146.2 1116.6 1070.6 1008 936.9 860.9 775.9
675.6 579.1 467.4 340 206.3 90 0
2142 1975.1 1855 1782.6 1760.8 1793.1 1859.9 1924.2 1963.2 1964.6
1924.8 1846.9 1750.9 1654.6 1569.5 1497.2 1430.8 1363.6 1297.4 1245.1
1213.8 1192.8 1173.1 1152.2 1123.2 1076.9 1014.4 943.2 867 783.1
683.2 586.2 476.7 355.9 226 98 0
2142 1969 1847.3 1773.8 1752.5 1783.8 1847 1905.1 1938.8 1938.9
1902.5 1831.9 1743.2 1649.5 1561.8 1483.3 1410.6 1338.5 1268.7 1219.6
1193.5 1176.2 1158.6 1137.6 1108.9 1064 1002 931.7 857.7 775.4
679.4 580.9 474.4 354.9 224.4 96 0
2142 1963 1839.7 1765.1 1744.2 1774.6 1834.2 1885.9 1914.3 1913.1
1880.2 1816.9 1735.5 1644.5 1554.3 1469.5 1390.6 1313.5 1240.1 1194.1
1173.1 1159.6 1144.1 1122.9 1094.7 1051.1 989.6 920.4 848.4 767.7
675.6 575.5 472.2 353.8 222.7 93.9 0
2142 1957.4 1833.8 1759.9 1739.7 1770.8 1829.2 1879.7 1906.5 1904.4
1872 1813.2 1735.5 1645.2 1552.6 1462.1 1376.9 1293.6 1216.9 1172.6
1153.2 1141.8 1128.5 1107.5 1078.7 1034.3 973.3 905.3 833.9 753.9
664 563.8 456.5 340.6 212.4 88.6 0
2142 1951.7 1828 1754.7 1735.3 1767 1824.3 1873.4 1898.7 1895.8
1864 1809.5 1735.5 1645.9 1551 1454.8 1363.4 1273.8 1193.6 1151.1
1133.3 1124 1112.9 1091.9 1062.8 1017.6 957.1 890.2 819.5 740.2
652.5 552.2 440.7 327.3 202 83.2 0
2142 1944.7 1822.2 1750.7 1733.5 1766.3 1823.9 1872.4 1896.2 1892.1
1859.2 1808.3 1736.8 1647.2 1550.2 1450.7 1355.4 1260.9 1178.7 1136.7
1119.5 1111.3 1101.4 1080 1050.4 1002.8 944.4 878.7 806.3 727.4
640.3 542.5 422.5 315.6 191.5 78.1 0
2142 1951.7 1828 1754.7 1735.3 1767 1824.3 1873.4 1898.7 1895.8
1864 1809.5 1735.5 1645.9 1551 1454.8 1363.4 1273.8 1193.6 1151.1
1133.3 1124 1112.9 1091.9 1062.8 1017.6 957.1 890.2 819.5 740.2
652.5 552.2 440.7 327.3 202 83.2 0
2142 1957.4 1833.8 1759.9 1739.7 1770.8 1829.2 1879.7 1906.5 1904.4
1872 1813.2 1735.5 1645.2 1552.6 1462.1 1376.9 1293.6 1216.9 1172.6
1153.2 1141.8 1128.5 1107.5 1078.7 1034.3 973.3 905.3 833.9 753.9
664 563.8 456.5 340.6 212.4 88.6 0
2142 1963 1839.7 1765.1 1744.2 1774.6 1834.2 1885.9 1914.3 1913.1
1880.2 1816.9 1735.5 1644.5 1554.3 1469.5 1390.6 1313.5 1240.1 1194.1
1173.1 1159.6 1144.1 1122.9 1094.7 1051.1 989.6 920.4 848.4 767.7
675.6 575.5 472.2 353.8 222.7 93.9 0
2142 1969 1847.3 1773.8 1752.5 1783.8 1847 1905.1 1938.8 1938.9
1902.5 1831.9 1743.2 1649.5 1561.8 1483.3 1410.6 1338.5 1268.7 1219.6
1193.5 1176.2 1158.6 1137.6 1108.9 1064 1002 931.7 857.7 775.4
679.4 580.9 474.4 354.9 224.4 96 0
2142 1975.1 1855 1782.6 1760.8 1793.1 1859.9 1924.2 1963.2 1964.6
1924.8 1846.9 1750.9 1654.6 1569.5 1497.2 1430.8 1363.6 1297.4 1245.1
1213.8 1192.8 1173.1 1152.2 1123.2 1076.9 1014.4 943.2 867 783.1
683.2 586.2 476.7 355.9 226 98 0
2142 1982.9 1865.7 1795.4 1775.2 1811.6 1888 1965.6 2013.9 2017
1971.2 1883 1776.9 1675.2 1588.5 1514.8 1445.7 1376.1 1308.7 1253
1214.2 1188.5 1167.2 1146.2 1116.6 1070.6 1008 936.9 860.9 775.9
675.6 579.1 467.4 340 206.3 90 0
2142 1990.7 1876.5 1808.3 1789.5 1830 1916.1 2007 2064.7 2069.2
2017.7 1919.1 1802.7 1695.8 1607.5 1532.3 1460.6 1388.7 1320 1260.9
1214.7 1184.2 1161.2 1140.2 1110 1064.2 1001.5 930.6 854.8 768.7
668.1 572.1 458 324 186.6 82 0
2142 2000.4 1891.9 1826.5 1811.5 1858 1955.9 2059.7 2124.9 2126.8
2064.8 1952.6 1828.3 1719.4 1624.2 1540 1458.8 1379.2 1306.5 1245.2
1194.6 1160.5 1136 1114.9 1084.5 1040.9 981 912.8 838.8 753
653.8 557.1 446.6 299.7 163.7 72.4 0
2142 2010.1 1907.3 1844.8 1833.3 1885.9 1995.7 2112.4 2185.1 2184.3
2112 1986.2 1853.9 1742.9 1641 1547.7 1456.9 1369.8 1292.9 1229.6
1174.6 1136.7 1110.8 1089.5 1059.1 1017.6 960.4 895.1 822.8 737.3
639.5 542.1 435.2 275.3 141 62.9 0
2142 2022.5 1927.4 1869.3 1860.9 1914.4 2020.4 2132.3 2194.4 2178.8
2093 1964.9 1836.6 1723.7 1618 1519.3 1424.1 1334.4 1256.3 1193.5
1142.2 1106.5 1084.5 1063.3 1032.4 989.2 933.3 869.4 800.6 717.2
621.3 526.5 422.1 280 153.7 72.7 0
2142 2035 1947.3 1893.7 1888.4 1942.9 2045.1 2152.2 2203.6 2173.2
2073.9 1943.7 1819.4 1704.5 1595 1490.8 1391.4 1299.1 1219.6 1157.3
1109.8 1076.3 1058 1037.1 1005.9 960.8 906.2 843.7 778.4 697.2
603.1 510.8 408.9 284.6 166.4 82.4 0
2142 2047.4 1969.4 1921.5 1918.3 1966.2 2051.2 2133.3 2163.8 2121.3
2022.9 1902.8 1785.3 1671.9 1562.7 1458.6 1360.3 1269.6 1191.6 1130
1084.1 1052.7 1032.5 1007.2 971.5 920.7 863.2 804 743.5 669.8
582.8 494.3 395.2 285.7 172.4 82.6 0
2142 2059.8 1991.4 1949.2 1948.2 1989.7 2057.3 2114.2 2123.9 2069.5
1971.8 1861.9 1751.4 1639.4 1530.4 1426.5 1329.2 1240.1 1163.7 1102.6
1058.2 1029.1 1007 977.3 937.2 880.7 820.3 764.4 708.7 642.3
562.4 477.7 381.4 286.9 178.4 82.9 0
2142 2073.9 2016.3 1982.1 1981 2011.4 2054.4 2078.4 2061.6 1998.3
1907.9 1809.4 1707.8 1604.5 1504 1407.5 1315.5 1228.9 1154.2 1093.8
1044.4 1008.4 977.6 945.6 909.4 863 813.6 766.5 716.1 653.1
572.8 488.2 390.3 293.1 185.3 84.2 0
2142 2088.1 2041.3 2015 2013.9 2033.3 2051.4 2042.5 1999.4 1927.3
1844 1756.9 1664.3 1569.7 1477.4 1388.4 1301.8 1217.7 1144.8 1085
1030.5 987.6 948.1 913.8 881.5 845.4 806.7 768.7 723.5 664
583.2 498.8 399.1 299.3 192.3 85.5 0
2142 2103.8 2071.1 2054.5 2055.7 2067.3 2067.7 2036.6 1971.4 1885.9
1796.3 1710.9 1627.6 1548.1 1471.4 1395 1316.7 1237.4 1163.9 1101.1
1044.8 1001.6 970.4 946.4 923.8 898 862.9 815.4 756.7 686.7
600.8 512.8 410.9 305.1 198.5 87.9 0
2142 2119.6 2100.9 2094.1 2097.4 2101.5 2084 2030.6 1943.5 1844.6
1748.7 1664.8 1591.1 1526.5 1465.5 1401.6 1331.5 1257.2 1183.2 1117.2
1059.1 1015.8 992.7 978.9 965.9 950.8 918.9 862 789.9 709.5
618.3 526.9 422.6 310.9 204.7 90.4 0
2142 2139.1 2135 2138.3 2144.8 2145.7 2119.4 2052.4 1949.2 1833.3
1718.3 1627.8 1562.1 1513.6 1470.9 1421.1 1361.5 1295 1219.8 1148.7
1095.6 1066.9 1069.8 1072.6 1063.6 1041.4 988 900.8 802.6 709.3
621.4 528.5 422.9 307.4 200.1 84.7 0
2142 2156.6 2169.5 2185.4 2203 2206.7 2187 2131.9 2041.9 1938.8
1826.3 1726.2 1644.7 1580.2 1526.3 1469.6 1405.5 1335.5 1260.9 1201.7
1165.3 1147 1144.3 1138.4 1107 1046.7 987.3 902.7 802.6 701.3
584.2 467.3 349.7 244.9 153.7 65.3 0
2142 2174.7 2206.1 2236.4 2263.5 2275 2266.1 2227 2159.7 2080.7
1992.5 1911.9 1844.5 1786.4 1729.3 1662 1581.8 1493.3 1399.3 1324.9
1275.5 1242.9 1219.3 1191.4 1148.7 1074.4 1000.4 895.4 768.8 653.4
530.5 415.1 305.6 212.4 129.9 55.6 0
2142 2192.8 2242.7 2287.5 2323.8 2343.3 2345.2 2322.1 2277.6 2222.7
2158.8 2097.6 2044.3 1992.5 1932.2 1854.5 1758.1 1651.1 1537.7 1448.1
1385.6 1338.9 1294.4 1244.4 1190.3 1102.1 1013.5 888.1 735 605.4
476.7 362.9 261.4 179.8 106 45.9 0
2142 2211.7 2281.8 2345.4 2394.2 2426.4 2440.7 2433.1 2412.1 2386.3
2360.8 2343.8 2335.8 2325.9 2307.3 2275.5 2231.7 2186.5 2144.5 2109.8
2072 2008.2 1902.3 1753 1559.2 1327.3 1118.6 918 726.5 579.5
453.4 346.9 254.8 178.5 106.7 46.4 0
2142 2230.6 2321 2403.3 2464.6 2509.4 2536.3 2544.1 2546.5 2549.8
2562.8 2589.9 2627.1 2659.1 2682.6 2696.6 2705.4 2722.1 2751.4 2771.6
2758.4 2677.5 2510.2 2261.6 1928.1 1552.5 1223.7 947.9 718 553.8
430 331.1 248.2 177.4 107.3 47 0
2142 2249.3 2359.9 2462.9 2543.2 2598.5 2633 2649.5 2662.4 2679.8
2711.4 2760.7 2824.6 2891.3 2967.2 3052.3 3160.3 3301.6 3487.5 3685.6
3869.4 3988.7 3962.4 3777.3 3432.8 2967 2491.8 2026.2 1595.4 1219.7
885.2 599.9 386.5 237.7 127.1 52.7 0
2142 2268.1 2398.8 2522.4 2621.8 2687.6 2729.7 2755 2778.3 2809.8
2859.9 2931.4 3022.1 3123.4 3251.8 3407.9 3615 3881 4223.5 4599.6
4980.3 5299.9 5414.5 5293.1 4937.5 4381.6 3760 3104.6 2472.8 1885.5
1340.4 868.6 524.8 298.2 147 58.4 0
2142 2285.8 2437.9 2586.7 2703.3 2777 2822.9 2849.6 2876.7 2910.3
2958.3 3025.4 3112.8 3213.1 3337.8 3517.6 3774.8 4111.7 4534.6 5037.5
5640.5 6273.9 6835.4 7233.4 7332.8 6914.1 6321.5 5616.4 4847 4012.9
3056.7 2139.4 1378.4 797.8 358.9 117.5 0
2142 2303.5 2476.9 2651.2 2784.7 2866.5 2916.2 2944.2 2975 3010.8
3056.8 3119.3 3203.5 3303 3423.8 3627.2 3934.6 4342.3 4845.7 5475.3
6300.6 7247.9 8256.4 9173.7 9728.1 9446.5 8883.1 8128.1 7221.1 6140.3
4773 3410.2 2232 1297.4 570.8 176.7 0
